Star grips similar to DIN 6336, metal parts stainless steel with external thread, Form L (K0154) (Part Numbers - CAD Download)

Star grips similar to DIN 6336, metal parts stainless steel with external thread, Form L (K0154)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form L: external thread

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0154.40817X15
K0154.40817X20
K0154.40817X25
K0154.40817X30
K0154.40817X40
K0154.40817X45
K0154.40817X50
K0154.40817X60
K0154.408X15
K0154.408X20
K0154.408X25
K0154.408X30
K0154.408X40
K0154.408X45
K0154.408X50
K0154.408X60
K0154.4101X20
K0154.4101X25
K0154.4101X30
K0154.4101X40
K0154.4101X50
K0154.4101X60
K0154.4102X20
K0154.4102X25
K0154.4102X30
K0154.4102X40
K0154.4102X50
K0154.4102X60
K0154.4105X20
K0154.4105X25
K0154.4105X30
K0154.4105X40
K0154.4105X50
K0154.4105X60
K0154.4106X20
K0154.4106X25
K0154.4106X30
K0154.4106X40
K0154.4106X50
K0154.4106X60
K0154.4107X20
K0154.4107X25
K0154.4107X30
K0154.4107X40
K0154.4107X50
K0154.4107X60
K0154.41015X20
K0154.41015X25
K0154.41015X30
K0154.41015X40
K0154.41015X50
K0154.41015X60
K0154.41016X20
K0154.41016X25
K0154.41016X30
K0154.41016X40
K0154.41016X50
K0154.41016X60
K0154.41017X20
K0154.41017X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
D8
(mm)
H=Height
(mm)
H3 L=thread length
(mm)
DIN Weight PL Edelstahl RoHS

1.37 €

1 4 Days M832colza yellow RAL 102114201015similar to DIN 63360.0190truetrue

1.37 €

1 4 Days M832colza yellow RAL 102114201020similar to DIN 63360.0210truetrue

1.43 €

1 4 Days M832colza yellow RAL 102114201025similar to DIN 63360.0220truetrue

1.48 €

1 4 Days M832colza yellow RAL 102114201030similar to DIN 63360.0240truetrue

1.54 €

1 4 Days M832colza yellow RAL 102114201040similar to DIN 63360.0270truetrue

1.61 €

1 4 Days M832colza yellow RAL 102114201045similar to DIN 63360.0290truetrue

1.73 €

1 4 Days M832colza yellow RAL 102114201050similar to DIN 63360.0300truetrue

1.78 €

1 4 Days M832colza yellow RAL 102114201060similar to DIN 63360.0330truetrue

2.04 €

1 4 Days M840black grey RAL 702118251315----

2.05 €

1 4 Days M840black grey RAL 702118251320----

2.08 €

1 4 Days M840black grey RAL 702118251325----

2.09 €

1 4 Days M840black grey RAL 702118251330----

2.14 €

1 4 Days M840black grey RAL 702118251340----

2.16 €

1 4 Days M840black grey RAL 702118251345similar to DIN 63360.0240truetrue

2.20 €

1 4 Days M840black grey RAL 702118251350similar to DIN 63360.0260truetrue

2.27 €

1 4 Days M840black grey RAL 702118251360----

2.25 €

1 4 Days M1040black grey RAL 702118251320similar to DIN 63360.0360truetrue

2.32 €

1 4 Days M1040black grey RAL 702118251325similar to DIN 63360.0380truetrue

2.44 €

1 4 Days M1040black grey RAL 702118251330similar to DIN 63360.0410truetrue

2.50 €

1 4 Days M1040black grey RAL 702118251340similar to DIN 63360.0430truetrue

2.68 €

1 4 Days M1040black grey RAL 702118251350similar to DIN 63360.0510truetrue

2.98 €

1 4 Days M1040black grey RAL 702118251360similar to DIN 63360.0560truetrue

4.58 €

1 4 Days M1063black grey RAL 702126402120similar to DIN 63360.0520truetrue

4.63 €

1 4 Days M1063black grey RAL 702126402125similar to DIN 63360.0540truetrue

4.76 €

1 4 Days M1063black grey RAL 702126402130similar to DIN 63360.0570truetrue

4.88 €

1 4 Days M1063black grey RAL 702126402140similar to DIN 63360.0620truetrue

4.99 €

1 4 Days M1063black grey RAL 702126402150similar to DIN 63360.0660truetrue

5.12 €

1 4 Days M1063black grey RAL 702126402160similar to DIN 63360.0720truetrue

2.37 €

1 4 Days M1050light grey RAL 703522321720similar to DIN 63360.0300truetrue

2.58 €

1 4 Days M1050light grey RAL 703522321725----

2.73 €

1 4 Days M1050light grey RAL 703522321730----

2.83 €

1 4 Days M1050light grey RAL 703522321740----

2.92 €

1 4 Days M1050light grey RAL 703522321750----

3.04 €

1 4 Days M1050light grey RAL 703522321760----

2.37 €

1 4 Days M1050traffic red RAL 302022321720similar to DIN 63360.0300truetrue

2.58 €

1 4 Days M1050traffic red RAL 302022321725----

2.73 €

1 4 Days M1050traffic red RAL 302022321730----

2.83 €

1 4 Days M1050traffic red RAL 302022321740----

2.92 €

1 4 Days M1050traffic red RAL 302022321750----

3.04 €

1 4 Days M1050traffic red RAL 302022321760----

2.37 €

1 4 Days M1050colza yellow RAL 102122321720similar to DIN 63360.0300truetrue

2.58 €

1 4 Days M1050colza yellow RAL 102122321725----

2.73 €

1 4 Days M1050colza yellow RAL 102122321730----

2.83 €

1 4 Days M1050colza yellow RAL 102122321740----

2.92 €

1 4 Days M1050colza yellow RAL 102122321750----

3.04 €

1 4 Days M1050colza yellow RAL 102122321760----

2.25 €

1 4 Days M1040light grey RAL 703518251320similar to DIN 63360.0360truetrue

2.32 €

1 4 Days M1040light grey RAL 703518251325similar to DIN 63360.0380truetrue

2.44 €

1 4 Days M1040light grey RAL 703518251330similar to DIN 63360.0410truetrue

2.50 €

1 4 Days M1040light grey RAL 703518251340similar to DIN 63360.0430truetrue

2.68 €

1 4 Days M1040light grey RAL 703518251350similar to DIN 63360.0510truetrue

2.98 €

1 4 Days M1040light grey RAL 703518251360similar to DIN 63360.0560truetrue

2.25 €

1 4 Days M1040traffic red RAL 302018251320similar to DIN 63360.0360truetrue

2.32 €

1 4 Days M1040traffic red RAL 302018251325similar to DIN 63360.0380truetrue

2.44 €

1 4 Days M1040traffic red RAL 302018251330similar to DIN 63360.0410truetrue

2.50 €

1 4 Days M1040traffic red RAL 302018251340similar to DIN 63360.0430truetrue

2.68 €

1 4 Days M1040traffic red RAL 302018251350similar to DIN 63360.0510truetrue

2.98 €

1 4 Days M1040traffic red RAL 302018251360similar to DIN 63360.0560truetrue

2.25 €

1 4 Days M1040colza yellow RAL 102118251320similar to DIN 63360.0360truetrue

2.32 €

1 4 Days M1040colza yellow RAL 102118251325similar to DIN 63360.0380truetrue

Loading...

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Stainless steel
Main colour(mm) black Form(mm) L Item Star Grip
Thread type external thread

Tech Support