Manufacturer part number: K0150.232062
Brand: KIPP
Price: 7.05 €
Delivery time: 4 Days
Outside diameter: 32 φ
Surface finish body: polished mm
D=bore: 6 mm
D2: 12 mm
H=Height: 21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0150.232062
Main Body Material | Stainless Steel | Form(mm) | B |
---|
This page is Star grips similar to DIN 6336, stainless steel, Form B, drilled through (K0150), part number K0150.232062.
You can find the detail information about specifications and dimensions on part number K0150.232062.
Configure
Basic Attributes
Type
Outside diameter(φ)
Surface finish body(mm)
D=bore(mm)
D2(mm)
H=Height(mm)
H3
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0150.232063 |
K0150.240082 |
K0150.240083 |
K0150.250102 |
K0150.250103 |
K0150.263122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | Surface finish body (mm) | D=bore (mm) | D2 (mm) | H=Height (mm) | H3 |
---|---|---|---|---|---|---|---|---|---|---|
6.36 € | 1 | 4 Days | 32 | blasted | 6 | 12 | 21 | 10 | ||
9.23 € | 1 | 4 Days | 40 | polished | 8 | 14 | 26 | 13 | ||
8.34 € | 1 | 4 Days | 40 | blasted | 8 | 14 | 26 | 13 | ||
11.16 € | 1 | 4 Days | 50 | polished | 10 | 18 | 34 | 17 | ||
10.03 € | 1 | 4 Days | 50 | blasted | 10 | 18 | 34 | 17 | ||
14.63 € | 1 | 4 Days | 63 | polished | 12 | 20 | 42 | 21 |