Manufacturer part number: K0150.640083X20
Brand: KIPP
Price: 12.64 €
Delivery time: 4 Days
Thread: M8
Outside diameter: 40 φ
D2: 14 mm
H=Height: 26 mm
H3: 13
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0150.640083X20
Main Body Material | Stainless Steel | Surface finish body(mm) | blasted | Component material(mm) | Stainless steel |
---|---|---|---|---|---|
Form(mm) | L |
This page is Star grips similar to DIN 6336, stainless steel, Form L, with external thread (K0150), part number K0150.640083X20.
You can find the detail information about specifications and dimensions on part number K0150.640083X20.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
D2(mm)
H=Height(mm)
H3
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0150.632063X20 |
K0150.632063X25 |
K0150.632063X30 |
K0150.640083X25 |
K0150.640083X30 |
K0150.640083X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | H=Height (mm) | H3 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
11.45 € | 1 | 4 Days | M6 | 32 | 12 | 21 | 10 | 20 | ||
11.51 € | 1 | 4 Days | M6 | 32 | 12 | 21 | 10 | 25 | ||
11.53 € | 1 | 4 Days | M6 | 32 | 12 | 21 | 10 | 30 | ||
12.81 € | 1 | 4 Days | M8 | 40 | 14 | 26 | 13 | 25 | ||
12.88 € | 1 | 4 Days | M8 | 40 | 14 | 26 | 13 | 30 | ||
13.09 € | 1 | 4 Days | M8 | 40 | 14 | 26 | 13 | 40 |