Star grips similar to DIN 6336, with internal thread, Form K (K0152)

Star grips similar to DIN 6336, with internal thread, Form K (K0152)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form K: tapped bush

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0152.22004

Part Number
K0152.22004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.77 €

1 4 Days M420101376.5

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Component material(mm) Steel
Main colour(mm) high-polish finish black Form(mm) K

This page is Star grips similar to DIN 6336, with internal thread, Form K (K0152), part number K0152.22004.
You can find the detail information about specifications and dimensions on part number K0152.22004.

Variation of this product

Part Number
K0152.22505
K0152.23206
K0152.24008
K0152.25010
K0152.26312
K0152.28016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D8
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

0.62 €

1 4 Days M525121689.5

0.72 €

1 4 Days M63214201012

1.01 €

1 4 Days M84018251314

1.45 €

1 4 Days M105022321718

2.27 €

1 4 Days M126326402122

4.69 €

1 4 Days M168035502530

Tech Support