Manufacturer part number: K0155.106
Brand: KIPP
Price: 0.68 €
Delivery time: 4 Days
Outside diameter: 32 φ
Colour Cap: jet black mm
D=bore: 6 mm
D8: 14 mm
H=Height: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0155.106
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | H |
This page is Star grips similar to DIN 6336, with reamed bush, Form H (K0155), part number K0155.106.
You can find the detail information about specifications and dimensions on part number K0155.106.
Configure
Basic Attributes
Type
Outside diameter(φ)
Colour Cap(mm)
D=bore(mm)
D8(mm)
H=Height(mm)
H3
T=bore depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0155.1055 |
K0155.1056 |
K0155.1057 |
K0155.1065 |
K0155.1066 |
K0155.1067 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | Colour Cap (mm) | D=bore (mm) | D8 (mm) | H=Height (mm) | H3 | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.66 € | 1 | 4 Days | 25 | light grey RAL 7035 | 5 | 12 | 16 | 8 | 10 | ||
0.66 € | 1 | 4 Days | 25 | traffic red RAL 3020 | 5 | 12 | 16 | 8 | 10 | ||
0.66 € | 1 | 4 Days | 25 | colza yellow RAL 1021 | 5 | 12 | 16 | 8 | 10 | ||
0.68 € | 1 | 4 Days | 32 | light grey RAL 7035 | 6 | 14 | 20 | 10 | 10 | ||
0.68 € | 1 | 4 Days | 32 | traffic red RAL 3020 | 6 | 14 | 20 | 10 | 10 | ||
0.68 € | 1 | 4 Days | 32 | colza yellow RAL 1021 | 6 | 14 | 20 | 10 | 10 |