Star grips with extended collar (K1291) (K1291.320508025)

Star grips with extended collar (K1291) K1291.320508025

Product Details:

Manufacturer part number: K1291.320508025

Brand: KIPP

Price: 5.70

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 32 φ

D2: 14 mm

H=Height: 20 mm

H3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1291.320508025

Part Number
K1291.320508025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)
SW=key width
(mm)
T=thread depth
(mm)

5.70 €

1 4 Days M5321420102588

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Component colour(mm) blue-passivated Main colour(mm) black Form(mm) K

This page is Star grips with extended collar (K1291), part number K1291.320508025.
You can find the detail information about specifications and dimensions on part number K1291.320508025.

Variation of this product

Part Number
K1291.320508020
K1291.320508030
K1291.400610020
K1291.400610025
K1291.400610030
K1291.400610040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3 L=thread length
(mm)
SW=key width
(mm)
T=thread depth
(mm)

5.59 €

1 4 Days M5321420102088

5.88 €

1 4 Days M5321420103088

6.06 €

1 4 Days M64018251320109

6.20 €

1 4 Days M64018251325109

6.35 €

1 4 Days M64018251330109

6.53 €

1 4 Days M64018251340109

Tech Support