Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1088.2410685 |
K1088.2520861 |
K1088.2521071 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D2 (mm) | D3 (mm) | D6 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.31 € | 1 | 4 Days | M6 | 41 | 14.8 | 15.5 | 12 | 85 | 66 | 18 | 3 | ||
2.40 € | 1 | 4 Days | M8 | 52 | 17.5 | 19 | 14 | 61 | 39 | 15 | 2.5 | ||
2.60 € | 1 | 4 Days | M10 | 52 | 18 | 20.5 | 14 | 71 | 49 | 15 | 2.5 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Brass |
---|---|---|---|---|---|
Main colour(mm) | black |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D2(mm)
D3(mm)
D6(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
T1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes