Star grips with safety cable similar to DIN 6336, external thread, Form LS (K0155) (Part Numbers - CAD Download)

Star grips with safety cable similar to DIN 6336, external thread, Form LS (K0155)
· The cable ensures that grips cannot be lost

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The star grip remains in the immediate vicinity of the object

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0155.7055X10
K0155.7055X15
K0155.7055X20
K0155.7055X25
K0155.7055X30
K0155.7055X35
K0155.7055X40
K0155.7055X45
K0155.7055X50
K0155.7055X60
K0155.7056X10
K0155.7056X15
K0155.7056X20
K0155.7056X25
K0155.7056X30
K0155.7056X35
K0155.7056X40
K0155.7056X45
K0155.7056X50
K0155.7056X60
K0155.7057X10
K0155.7057X15
K0155.7057X20
K0155.7057X25
K0155.7057X30
K0155.7057X35
K0155.7057X40
K0155.7057X45
K0155.7057X50
K0155.7057X60
K0155.705X10
K0155.705X15
K0155.705X20
K0155.705X25
K0155.705X30
K0155.705X35
K0155.705X40
K0155.705X45
K0155.705X50
K0155.705X60
K0155.7061X10
K0155.7061X15
K0155.7061X20
K0155.7061X25
K0155.7061X30
K0155.7061X35
K0155.7061X40
K0155.7061X45
K0155.7061X50
K0155.7061X60
K0155.7065X10
K0155.7065X15
K0155.7065X20
K0155.7065X25
K0155.7065X30
K0155.7065X35
K0155.7065X40
K0155.7065X45
K0155.7065X50
K0155.7065X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
D6
(mm)
D8
(mm)
H=Height
(mm)
H3 H5 H5 max. L=thread length
(mm)

1.46 €

1 4 Days M525light grey RAL 7035-12168222210

1.46 €

1 4 Days M525light grey RAL 7035-12168222215

1.46 €

1 4 Days M525light grey RAL 7035-12168222220

1.47 €

1 4 Days M525light grey RAL 7035-12168222225

1.47 €

1 4 Days M525light grey RAL 7035-12168222230

1.51 €

1 4 Days M525light grey RAL 7035-12168222235

1.52 €

1 4 Days M525light grey RAL 7035-12168222240

1.54 €

1 4 Days M525light grey RAL 7035-12168222245

1.56 €

1 4 Days M525light grey RAL 7035-12168222250

1.62 €

1 4 Days M525light grey RAL 7035-12168222260

1.46 €

1 4 Days M525traffic red RAL 3020-12168222210

1.46 €

1 4 Days M525traffic red RAL 3020-12168222215

1.46 €

1 4 Days M525traffic red RAL 3020-12168222220

1.47 €

1 4 Days M525traffic red RAL 3020-12168222225

1.47 €

1 4 Days M525traffic red RAL 3020-12168222230

1.51 €

1 4 Days M525traffic red RAL 3020-12168222235

1.52 €

1 4 Days M525traffic red RAL 3020-12168222240

1.54 €

1 4 Days M525traffic red RAL 3020-12168222245

1.56 €

1 4 Days M525traffic red RAL 3020-12168222250

1.62 €

1 4 Days M525traffic red RAL 3020-12168222260

1.46 €

1 4 Days M525colza yellow RAL 1021-12168222210

1.46 €

1 4 Days M525colza yellow RAL 1021-12168222215

1.46 €

1 4 Days M525colza yellow RAL 1021-12168222220

1.47 €

1 4 Days M525colza yellow RAL 1021-12168222225

1.47 €

1 4 Days M525colza yellow RAL 1021-12168222230

1.51 €

1 4 Days M525colza yellow RAL 1021-12168222235

1.52 €

1 4 Days M525colza yellow RAL 1021-12168222240

1.54 €

1 4 Days M525colza yellow RAL 1021-12168222245

1.56 €

1 4 Days M525colza yellow RAL 1021-12168222250

1.62 €

1 4 Days M525colza yellow RAL 1021-12168222260

1.46 €

1 4 Days M525jet black-12168222210

1.46 €

1 4 Days M525jet black-12168222215

1.46 €

1 4 Days M525jet black-12168222220

1.47 €

1 4 Days M525jet black-12168222225

1.47 €

1 4 Days M525jet black-12168222230

1.51 €

1 4 Days M525jet black-12168222235

1.52 €

1 4 Days M525jet black-12168222240

1.54 €

1 4 Days M525jet black-12168222245

1.56 €

1 4 Days M525jet black-12168222250

1.62 €

1 4 Days M525jet black-12168222260

1.60 €

1 4 Days M632jet black-142010262610

1.60 €

1 4 Days M632jet black-142010262615

1.60 €

1 4 Days M632jet black-142010262620

1.61 €

1 4 Days M632jet black-142010262625

1.61 €

1 4 Days M632jet black-142010262630

1.62 €

1 4 Days M632jet black-142010262635

1.63 €

1 4 Days M632jet black-142010262640

1.64 €

1 4 Days M632jet black-142010262645

1.67 €

1 4 Days M632jet black-142010262650

1.71 €

1 4 Days M632jet black-142010262660

1.46 €

1 4 Days M625light grey RAL 7035-12168222210

1.46 €

1 4 Days M625light grey RAL 7035-12168222215

1.46 €

1 4 Days M625light grey RAL 7035-12168222220

1.47 €

1 4 Days M625light grey RAL 7035-12168222225

1.47 €

1 4 Days M625light grey RAL 7035-12168222230

1.51 €

1 4 Days M625light grey RAL 7035-12168222235

1.52 €

1 4 Days M625light grey RAL 7035-12168222240

1.54 €

1 4 Days M625light grey RAL 7035-12168222245

1.56 €

1 4 Days M625light grey RAL 7035-12168222250

1.62 €

1 4 Days M625light grey RAL 7035-12168222260

Loading...

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black Form(mm) LS

Tech Support