Manufacturer part number: K0155.606
Brand: KIPP
Price: 1.62 €
Delivery time: 4 Days
Thread: M6
Outside diameter: 32 φ
Colour Cap: jet black mm
D8: 14 mm
H=Height: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0155.606
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | KS |
This page is Star grips with safety cable similar to DIN 6336, internal thread, Form KS (K0155), part number K0155.606.
You can find the detail information about specifications and dimensions on part number K0155.606.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
Colour Cap(mm)
D8(mm)
H=Height(mm)
H3
H5
H5 max.
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0155.6047 |
K0155.605 |
K0155.6051 |
K0155.6061 |
K0155.60615 |
K0155.60616 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Colour Cap (mm) | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 1 | 4 Days | M4 | 25 | colza yellow RAL 1021 | 12 | 16 | 8 | 22 | 22 | 10 | ||
1.60 € | 1 | 4 Days | M5 | 25 | jet black | 12 | 16 | 8 | 22 | 22 | 10 | ||
1.62 € | 1 | 4 Days | M5 | 32 | jet black | 14 | 20 | 10 | 26 | 26 | 10 | ||
1.60 € | 1 | 4 Days | M6 | 25 | jet black | 12 | 16 | 8 | 22 | 22 | 10 | ||
1.60 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 22 | 22 | 10 | ||
1.60 € | 1 | 4 Days | M6 | 25 | traffic red RAL 3020 | 12 | 16 | 8 | 22 | 22 | 10 |