Manufacturer part number: K0154.705X30
Brand: KIPP
Price: 1.98 €
Delivery time: 4 Days
Thread: M5
Outside diameter: 25 φ
Colour Cap: black grey RAL 7021 mm
D8: 12 mm
H=Height: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0154.705X30
Part Number
|
---|
K0154.705X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Colour Cap (mm) | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | L=thread length (mm) | Weight | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.98 € | 1 | 4 Days | M5 | 25 | black grey RAL 7021 | 12 | 16 | 8 | 22 | 22 | 30 | 0.0095 | true | true |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Stainless steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | LS | L1(mm) | 181 |
Version 1 | with safety cable | Item | Star Grip | DIN | similar to DIN 6336 |
Thread type | external thread |
This page is Star grips with safety cable similar to DIN 6336, steel parts stainless steel, male thread, Form LS (K0154), part number K0154.705X30.
You can find the detail information about specifications and dimensions on part number K0154.705X30.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
Colour Cap(mm)
D8(mm)
H=Height(mm)
H3
H5
H5 max.
L=thread length(mm)
Weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0154.7055X25 |
K0154.7055X30 |
K0154.7055X40 |
K0154.705X40 |
K0154.70615X10 |
K0154.70615X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Colour Cap (mm) | D8 (mm) | H=Height (mm) | H3 | H5 | H5 max. | L=thread length (mm) | Weight | PL Edelstahl | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.97 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 22 | 22 | 25 | 0.0095 | true | true | ||
1.98 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 22 | 22 | 30 | 0.0095 | true | true | ||
2.00 € | 1 | 4 Days | M5 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 22 | 22 | 40 | 0.0115 | true | true | ||
2.00 € | 1 | 4 Days | M5 | 25 | black grey RAL 7021 | 12 | 16 | 8 | 22 | 22 | 40 | 0.0115 | true | true | ||
1.90 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 22 | 22 | 10 | 0.0105 | true | true | ||
1.90 € | 1 | 4 Days | M6 | 25 | light grey RAL 7035 | 12 | 16 | 8 | 22 | 22 | 15 | 0.0115 | true | true |