Star grips, Form K, with projecting steel tapped bush (K0153) (K0153.305)

Star grips, Form K, with projecting steel tapped bush (K0153) K0153.305

Product Details:

Manufacturer part number: K0153.305

Brand: KIPP

Price: 2.04

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 25 φ

Steel code: 1.4305

Component material: Stainless steel mm

Surface finish component: bright mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0153.305

Part Number
K0153.305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 T=thread depth
(mm)

2.04 €

1 4 Days M5251.4305Stainless steelbright1017979

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black
Form(mm) K Form-Type(mm) with tapped bush

This page is Star grips, Form K, with projecting steel tapped bush (K0153), part number K0153.305.
You can find the detail information about specifications and dimensions on part number K0153.305.

Variation of this product

Part Number
K0153.208
K0153.2081
K0153.210
K0153.306
K0153.3061
K0153.308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 T=thread depth
(mm)

1.56 €

1 4 Days M840-Steel-13.525131012

2.24 €

1 4 Days M850-Steel-1932171217

2.24 €

1 4 Days M1050-Steel-1932171217

2.47 €

1 4 Days M6321.4305Stainless steelbright13.521119.512

3.09 €

1 4 Days M6401.4305Stainless steelbright13.525131012

3.09 €

1 4 Days M8401.4305Stainless steelbright13.525131012

Tech Support