Star grips, Form L, projecting steel bush with external thread (K0153) (K0153.405X10)

Star grips, Form L, projecting steel bush with external thread (K0153) K0153.405X10

Product Details:

Manufacturer part number: K0153.405X10

Brand: KIPP

Price: 1.52

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 25 φ

Steel code: -

Component material: Steel mm

Surface finish component: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0153.405X10

Part Number
K0153.405X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 L=thread length
(mm)

1.52 €

1 4 Days M525-Steel-10179710

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black
Form(mm) L Form-Type(mm) with external thread

This page is Star grips, Form L, projecting steel bush with external thread (K0153), part number K0153.405X10.
You can find the detail information about specifications and dimensions on part number K0153.405X10.

Variation of this product

Part Number
K0153.405X15
K0153.405X20
K0153.406X10
K0153.406X15
K0153.406X20
K0153.406X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Steel code Component material
(mm)
Surface finish component
(mm)
D2
(mm)
H=Height
(mm)
H2 H3 L=thread length
(mm)

1.52 €

1 4 Days M525-Steel-10179715

1.52 €

1 4 Days M525-Steel-10179720

1.75 €

1 4 Days M632-Steel-13.521119.510

1.75 €

1 4 Days M632-Steel-13.521119.515

1.75 €

1 4 Days M632-Steel-13.521119.520

1.98 €

1 4 Days M632-Steel-13.521119.525

Tech Support