Manufacturer part number: K0053.06075
Brand: KIPP
Price: 8.02 €
Delivery time: 4 Days
Mounting Section Diameter d(mm) and/or Diameter: M6
D1: 6 mm
D2: 14 mm
D3: 32 mm
D4: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0053.06075
Part Number
|
---|
K0053.06075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (Nm) | H2 | L | L1 (mm) | L2 max. (mm) | L2 min. (mm) | S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.02 € | 1 | 4 Days | M6 | 6 | 14 | 32 | 12 | 20 | 10 | 1.6 | 22 | 17 | 69 | 57 | 7 |
Loading...
Main Body Material | Steel | Component material(mm) | Thermoplastic |
---|
This page is Swing screws (K0053), part number K0053.06075.
You can find the detail information about specifications and dimensions on part number K0053.06075.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(Nm)
H2
L
L1(mm)
L2 max.(mm)
L2 min.(mm)
S
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0053.06050 |
K0053.08050 |
K0053.08075 |
K0053.10075 |
K0053.10100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (Nm) | H2 | L | L1 (mm) | L2 max. (mm) | L2 min. (mm) | S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.43 € | 1 | 4 Days | M6 | 6 | 14 | 32 | 12 | 20 | 10 | 1.6 | 22 | 17 | 44 | 32 | 7 | ||
8.08 € | 1 | 4 Days | M8 | 8 | 18 | 40 | 16 | 24 | 13 | 1.6 | 30 | 25 | 42 | 28 | 9 | ||
8.71 € | 1 | 4 Days | M8 | 8 | 18 | 40 | 16 | 24 | 13 | 1.6 | 30 | 25 | 67 | 53 | 9 | ||
10.20 € | 1 | 4 Days | M10 | 10 | 20 | 50 | 20 | 31 | 17 | 2 | 37 | 32 | 65 | 49 | 12 | ||
11.05 € | 1 | 4 Days | M10 | 10 | 20 | 50 | 20 | 31 | 17 | 2 | 37 | 32 | 90 | 74 | 12 |