Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1203.65082
Part Number
|
---|
K1203.65082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Surface finish body (mm) | A=Handle length (mm) | B=Width (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.02 € | 1 | 4 Days | M8 | electropolished | 65.3 | 14 | 16 | 37 | 22.7 | 16 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4308 |
---|
This page is T-grips stainless steel (K1203), part number K1203.65082.
You can find the detail information about specifications and dimensions on part number K1203.65082.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Surface finish body(mm)
A=Handle length(mm)
B=Width(mm)
D3(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1203.55082 |
K1203.65061 |
K1203.65062 |
K1203.65101 |
K1203.65102 |
K1203.75101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Surface finish body (mm) | A=Handle length (mm) | B=Width (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.54 € | 1 | 4 Days | M8 | electropolished | 55.2 | 12.3 | 14 | 32.9 | 21 | 12 | ||
8.10 € | 1 | 4 Days | M6 | blasted | 65.3 | 14 | 16 | 37 | 22.7 | 16 | ||
9.02 € | 1 | 4 Days | M6 | electropolished | 65.3 | 14 | 16 | 37 | 22.7 | 16 | ||
8.10 € | 1 | 4 Days | M10 | blasted | 65.3 | 14 | 16 | 37 | 22.7 | 16 | ||
9.02 € | 1 | 4 Days | M10 | electropolished | 65.3 | 14 | 16 | 37 | 22.7 | 16 | ||
10.07 € | 1 | 4 Days | M10 | blasted | 75.3 | 17.8 | 20 | 41.2 | 24.9 | 16 |