• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

T-grips stainless steel (K1203) (K1203.65082)

T-grips stainless steel (K1203) K1203.65082

Product Details:

Manufacturer part number: K1203.65082

Brand: KIPP

Price: 9.02

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M8

Surface finish body: electropolished mm

A=Handle length: 65.3 mm

B=Width: 14 mm

D3: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1203.65082

Part Number
K1203.65082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Surface finish body
(mm)
A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

9.02 €

1 4 Days M8electropolished65.314163722.716

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308

This page is T-grips stainless steel (K1203), part number K1203.65082.
You can find the detail information about specifications and dimensions on part number K1203.65082.

Variation of this product

Part Number
K1203.55082
K1203.65061
K1203.65062
K1203.65101
K1203.65102
K1203.75101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Surface finish body
(mm)
A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

7.54 €

1 4 Days M8electropolished55.212.31432.92112

8.10 €

1 4 Days M6blasted65.314163722.716

9.02 €

1 4 Days M6electropolished65.314163722.716

8.10 €

1 4 Days M10blasted65.314163722.716

9.02 €

1 4 Days M10electropolished65.314163722.716

10.07 €

1 4 Days M10blasted75.317.82041.224.916

Tech Support