T-grips with female thread in stainless steel for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1515)

T-grips with female thread in stainless steel for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1515)
· Ergonomic T-grip

· Particularly suitable for the hygienic sector

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Cavity-free sealing of the fastening point

· Very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1515.7508

Part Number
K1515.7508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

18.88 €

1 4 Days M875.317.717.841.224.912

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4404 Surface finish body(mm) polished

This page is T-grips with female thread in stainless steel for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1515), part number K1515.7508.
You can find the detail information about specifications and dimensions on part number K1515.7508.

Variation of this product

Part Number
K1515.5505
K1515.6506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

10.88 €

1 4 Days M555.212.311.6532.9217.5

13.71 €

1 4 Days M665.314143722.79

Tech Support