T-grips with internal thread (K0180) (K0180.14005)

T-grips with internal thread (K0180) K0180.14005

Product Details:

Manufacturer part number: K0180.14005

Brand: KIPP

Price: 1.50

Delivery time: 4 Days


Technical Data:

Thread: M5

A=Handle length: 40 mm

B=Width: 13 mm

D3: 13 mm

H=Height: 30.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0180.14005

Part Number
K0180.14005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.50 €

1 4 Days M540131330.52010

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Brass
Main colour(mm) black Form(mm) K

This page is T-grips with internal thread (K0180), part number K0180.14005.
You can find the detail information about specifications and dimensions on part number K0180.14005.

Variation of this product

Part Number
K0180.15005
K0180.16006
K0180.17108
K0180.17110
K0180.18010
K0180.18012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.54 €

1 4 Days M5501514241610

2.07 €

1 4 Days M660171631.52312

3.19 €

1 4 Days M87119.520361920

3.52 €

1 4 Days M107119.520361920

4.12 €

1 4 Days M1080262639.52625

4.80 €

1 4 Days M1280262639.52625

Tech Support