Manufacturer part number: K0756.212X50
Brand: KIPP
Price: 14.77 €
Delivery time: 4 Days
Thread: M12
D2: 20 mm
D3: 10 mm
D4: 8 mm
L1: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0756.212X50
Main Body Material | Steel | Surface finish body(mm) | black oxidised |
---|
This page is Thrust screws with loose T-bar DIN 6306 (K0756), part number K0756.212X50.
You can find the detail information about specifications and dimensions on part number K0756.212X50.
Configure
Basic Attributes
Type
Thread
D2(mm)
D3(mm)
D4(mm)
L1(mm)
L2
L3(mm)
L4(mm)
L5(mm)
Z2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0756.210X40 |
K0756.210X50 |
K0756.212X60 |
K0756.216X55 |
K0756.216X70 |
K0756.216X90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 | L3 (mm) | L4 (mm) | L5 (mm) | Z2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.21 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 40 | 32 | 80 | 3.6 | 30 | 9 | ||
12.49 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 50 | 32 | 80 | 3.6 | 40 | 9 | ||
15.20 € | 1 | 4 Days | M12 | 20 | 10 | 8 | 60 | 35 | 100 | 4.5 | 50 | 10 | ||
20.57 € | 1 | 4 Days | M16 | 24 | 13 | 12 | 55 | 40 | 120 | 5.3 | 45 | 12 | ||
21.28 € | 1 | 4 Days | M16 | 24 | 13 | 12 | 70 | 40 | 120 | 5.3 | 60 | 12 | ||
22.49 € | 1 | 4 Days | M16 | 24 | 13 | 12 | 90 | 40 | 120 | 5.3 | 80 | 12 |