Manufacturer part number: K0755.120
Brand: KIPP
Price: 14.15 €
Delivery time: 4 Days
Thread: M20
D2: 30 mm
D3: 16 mm
D5: 16 mm
L1: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0755.120
Main Body Material | Steel | Surface finish body(mm) | black oxidised |
---|
This page is Tommy bars with fixed spindle DIN 6305 (K0755), part number K0755.120.
You can find the detail information about specifications and dimensions on part number K0755.120.
Configure
Basic Attributes
Type
Thread
D2(mm)
D3(mm)
D5(mm)
L1(mm)
L2
L3(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0755.110 |
K0755.112 |
K0755.116 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | D2 (mm) | D3 (mm) | D5 (mm) | L1 (mm) | L2 | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
5.55 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 20 | 60 | 80 | ||
6.38 € | 1 | 4 Days | M12 | 20 | 10 | 10 | 25 | 70 | 100 | ||
9.30 € | 1 | 4 Days | M16 | 24 | 12 | 13 | 35 | 85 | 120 |