Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0755.210 |
K0755.212 |
K0755.216 |
K0755.220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | D2 (mm) | D3 (mm) | D5 (mm) | L1 (mm) | L2 | L3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
8.77 € | 1 | 4 Days | M10 | 18 | 8 | 8 | 20 | 60 | 80 | ||
9.83 € | 1 | 4 Days | M12 | 20 | 10 | 10 | 25 | 70 | 100 | ||
12.81 € | 1 | 4 Days | M16 | 24 | 13 | 13 | 35 | 85 | 120 | ||
18.62 € | 1 | 4 Days | M20 | 30 | 16 | 16 | 40 | 95 | 140 |
Loading...
Main Body Material | Steel | Surface finish body(mm) | black oxidised |
---|
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
D2(mm)
D3(mm)
D5(mm)
L1(mm)
L2
L3(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes