Triangular grip ergonomic with external thread (K0785) (Part Numbers - CAD Download)

Triangular grip ergonomic with external thread (K0785)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· SYMPA touch: optimum grip and hold due to high ergonomics

· The non-slip material perfectly adapts to the human hand during grip movements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0785.08008X20
K0785.08008X25
K0785.08008X30
K0785.08008X40
K0785.08010X30
K0785.08010X40
K0785.08010X50
K0785.08012X30
K0785.08012X40
K0785.08012X50
K0785.08012X60
K0785.8008X20
K0785.8008X25
K0785.8008X30
K0785.8008X40
K0785.8010X30
K0785.8010X40
K0785.8010X50
K0785.8012X30
K0785.8012X40
K0785.8012X50
K0785.8012X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Component material
(mm)
L=thread length
(mm)

8.11 €

1 4 Days M8Stainless steel20

8.11 €

1 4 Days M8Stainless steel25

8.53 €

1 4 Days M8Stainless steel30

8.53 €

1 4 Days M8Stainless steel40

8.73 €

1 4 Days M10Stainless steel30

8.73 €

1 4 Days M10Stainless steel40

8.73 €

1 4 Days M10Stainless steel50

8.73 €

1 4 Days M12Stainless steel30

9.23 €

1 4 Days M12Stainless steel40

9.23 €

1 4 Days M12Stainless steel50

9.23 €

1 4 Days M12Stainless steel60

7.13 €

1 4 Days M8Steel20

7.13 €

1 4 Days M8Steel25

7.36 €

1 4 Days M8Steel30

7.36 €

1 4 Days M8Steel40

7.57 €

1 4 Days M10Steel30

7.57 €

1 4 Days M10Steel40

7.57 €

1 4 Days M10Steel50

7.57 €

1 4 Days M12Steel30

7.98 €

1 4 Days M12Steel40

7.98 €

1 4 Days M12Steel50

7.98 €

1 4 Days M12Steel60

Loading...

  1. 1

Basic information

Main Body Material Plastic Outside diameter(φ) 80 Main colour(mm) black grey RAL 7021
Form(mm) L D2(mm) 26 H=Height(mm) 37
H1(Nm) 10

Tech Support