Triangular grip ergonomic with internal thread (K0785) (Part Numbers - CAD Download)

Triangular grip ergonomic with internal thread (K0785)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· SYMPA touch: optimum grip and hold due to high ergonomics

· The non-slip material perfectly adapts to the human hand during grip movements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0785.08008
K0785.08010
K0785.08012
K0785.8008
K0785.8010
K0785.8012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Component material
(mm)

5.80 €

1 4 Days M8Stainless steel

5.80 €

1 4 Days M10Stainless steel

5.80 €

1 4 Days M12Stainless steel

5.05 €

1 4 Days M8Steel

5.05 €

1 4 Days M10Steel

5.05 €

1 4 Days M12Steel

Loading...

  1. 1

Basic information

Main Body Material Plastic Outside diameter(φ) 80 Main colour(mm) black grey RAL 7021
Form(mm) K D2(mm) 26 H=Height(mm) 37
H1(Nm) 10 T=thread depth(mm) 17

Tech Support