Manufacturer part number: K0183.26210
Brand: KIPP
Price: 4.76 €
Delivery time: 4 Days
Thread: M10
Outside diameter: 62 φ
Component material: Stainless steel mm
D3: 18 mm
H=Height: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0183.26210
Main Body Material | Other | Main material(mm) | Duroplast | Main colour(mm) | black |
---|---|---|---|---|---|
Form(mm) | K |
This page is Triangular grips with high collar, internal thread (K0183), part number K0183.26210.
You can find the detail information about specifications and dimensions on part number K0183.26210.
Configure
Basic Attributes
Type
Thread
Outside diameter(φ)
Component material(mm)
D3(mm)
H=Height(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0183.14006 |
K0183.15008 |
K0183.16210 |
K0183.24006 |
K0183.25008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Component material (mm) | D3 (mm) | H=Height (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
0.94 € | 1 | 4 Days | M6 | 40 | Steel | 14 | 22 | 12 | ||
1.40 € | 1 | 4 Days | M8 | 50 | Steel | 18 | 28 | 14 | ||
1.77 € | 1 | 4 Days | M10 | 62 | Steel | 22 | 35 | 14 | ||
2.70 € | 1 | 4 Days | M6 | 40 | Stainless steel | 12 | 22 | 9 | ||
3.63 € | 1 | 4 Days | M8 | 50 | Stainless steel | 15 | 28 | 13 |