Manufacturer part number: K1020.18008
Brand: KIPP
Price: 5.03 €
Delivery time: 4 Days
Thread: M8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1020.18008
Main Body Material | Other | Outside diameter(φ) | 80 | Main material(mm) | Thermoplastic |
---|---|---|---|---|---|
Component material(mm) | Steel | Component colour(mm) | black grey RAL 7021 | Main colour(mm) | black grey RAL 7021 |
Form(mm) | K | D2(mm) | 29.2 | H=Height(mm) | 53.5 |
H1(Nm) | 31 | T=thread depth(mm) | 17 |
This page is Triangular grips, internal thread (K1020), part number K1020.18008.
You can find the detail information about specifications and dimensions on part number K1020.18008.
Part Number |
---|
K1020.18010 |
K1020.18012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread |
---|---|---|---|---|---|
5.03 € | 1 | 4 Days | M10 | ||
5.47 € | 1 | 4 Days | M12 |