Triangular star grips, Form L (K1083) (K1083.48508X20)

Triangular star grips, Form L (K1083) K1083.48508X20

Product Details:

Manufacturer part number: K1083.48508X20

Brand: KIPP

Price: 3.01

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 85 φ

D2: 18 mm

D3: 30 mm

D6: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1083.48508X20

Part Number
K1083.48508X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
D3
(mm)
D6
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)

3.01 €

1 4 Days M8851830213730.51620

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black Form(mm) L T1(mm) 2

This page is Triangular star grips, Form L (K1083), part number K1083.48508X20.
You can find the detail information about specifications and dimensions on part number K1083.48508X20.

Variation of this product

Part Number
K1083.410512X30
K1083.410512X50
K1083.48508X30
K1083.48510X20
K1083.48510X30
K1083.48512X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
D3
(mm)
D6
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)

4.83 €

1 4 Days M121052035254637.51930

5.06 €

1 4 Days M121052035254637.51950

3.34 €

1 4 Days M8851830213730.51630

3.43 €

1 4 Days M10851830213730.51620

3.51 €

1 4 Days M10851830213730.51630

3.57 €

1 4 Days M12851830213730.51620

Tech Support