Wing grips "Miniwing" antibacterial external thread, metal parts stainless steel (K0274) (Part Numbers - CAD Download)

Wing grips "Miniwing" antibacterial external thread, metal parts stainless steel (K0274)
· Application fields: medical technology, rehabilitation sector, foodstuff production, public facilities, kitchens and sanitation sector

· MEDI grip: special plastic with an antibacterial effect over a long period due to completely impregnated material

· Advantages: resistant to humidity and cleaning products, no toxic side effects, effective against multi-resistant germs, reduces risk of infection

· The risk of spreading microorganisms is prevented and the existing germs are completely eliminated in a few hours

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.120006144X15

Part Number
K0274.120006144X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.73 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M6 Main Body Material Other Main material(mm) Thermoplastic
Steel code 1.4305 Component material(mm) Stainless steel Component colour(mm) bright
Main colour(mm) slate grey RAL 7015 Form(mm) L A=Handle length(mm) 28
B=Width(mm) 13 H=Height(mm) 15 L=thread length(mm) 15

This page is Wing grips "Miniwing" antibacterial external thread, metal parts stainless steel (K0274), part number K0274.120006144X15.
You can find the detail information about specifications and dimensions on part number K0274.120006144X15.

Tech Support