Wing grips "Miniwing" biopolymer with external thread (K0274) (K0274.10000890X20)

Wing grips "Miniwing" biopolymer with external thread (K0274) K0274.10000890X20

Product Details:

Manufacturer part number: K0274.10000890X20

Brand: KIPP

Price: 1.37

Delivery time: 4 Days


Technical Data:

Thread: M8

Main Body Material: Polyamide

Main material: Polyamide mm

Component material: Stainless steel mm

Surface finish component: bright mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.10000890X20

Part Number
K0274.10000890X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Main material
(mm)
Component material
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
L=thread length
(mm)
Version 1 H1
(mm)
H2
(mm)
Steel code component Weight PL Edelstahl RoHS

1.37 €

1 4 Days M8PolyamidePolyamideStainless steelbrightblack grey RAL 70211220Miniwing13.32.31.43050.0080truetrue

Loading...

  1. 1

Basic information

Form(mm) L A=Handle length(mm) 28 B=Width(mm) 13
H=Height(mm) 15 Item Wing Grip Thread type external thread

This page is Wing grips "Miniwing" biopolymer with external thread (K0274), part number K0274.10000890X20.
You can find the detail information about specifications and dimensions on part number K0274.10000890X20.

Variation of this product

Part Number
K0274.10000590X15
K0274.100006143X15
K0274.10000690X15
K0274.10004143X8
K0274.1000490X8
K0274.10005143X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Main Body Material Main material
(mm)
Component material
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
L=thread length
(mm)
Version 1 H1
(mm)
H2
(mm)
Steel code component Weight PL Edelstahl RoHS

1.27 €

1 4 Days M5PolyamidePolyamideStainless steelbrightblack grey RAL 70211215Miniwing13.32.31.43050.0060truetrue

1.27 €

1 4 Days M6PolyamidePolyamideStainless steelbrightnatural beech1215Miniwing13.32.31.43050.0070truetrue

1.27 €

1 4 Days M6PolyamidePolyamideStainless steelbrightblack grey RAL 70211215Miniwing13.32.31.43050.0070truetrue

0.70 €

1 4 Days M4OtherBiopolymer--natural beech-8-------

0.70 €

1 4 Days M4OtherBiopolymer--black grey RAL 7021-8-------

0.76 €

1 4 Days M5OtherBiopolymer--natural beech-15-------

Tech Support