Wing grips "Miniwing" biopolymer with internal thread (K0274) (K0274.100005143)

Wing grips "Miniwing" biopolymer with internal thread (K0274) K0274.100005143

Product Details:

Manufacturer part number: K0274.100005143

Brand: KIPP

Price: 1.16

Delivery time: 4 Days


Technical Data:

Thread: M5

Main Body Material: Polyamide

Main material: Polyamide mm

Component material: Stainless steel mm

Surface finish component: bright mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.100005143

Part Number
K0274.100005143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Main material
(mm)
Component material
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
T=thread depth
(mm)
Version 1 H1
(mm)
H2
(mm)
Steel code component Weight PL Edelstahl RoHS

1.16 €

1 4 Days M5PolyamidePolyamideStainless steelbrightnatural beech127.5Miniwing13.32.31.43050.0070truetrue

Loading...

  1. 1

Basic information

Form(mm) K A=Handle length(mm) 28 B=Width(mm) 13
H=Height(mm) 15 Item Wing Grip Thread type internal thread

This page is Wing grips "Miniwing" biopolymer with internal thread (K0274), part number K0274.100005143.
You can find the detail information about specifications and dimensions on part number K0274.100005143.

Variation of this product

Part Number
K0274.100004143
K0274.10000490
K0274.10000590
K0274.100006143
K0274.10000690
K0274.10004143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Main Body Material Main material
(mm)
Component material
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
T=thread depth
(mm)
Version 1 H1
(mm)
H2
(mm)
Steel code component Weight PL Edelstahl RoHS

1.16 €

1 4 Days M4PolyamidePolyamideStainless steelbrightnatural beech126Miniwing13.32.31.43050.0060truetrue

1.16 €

1 4 Days M4PolyamidePolyamideStainless steelbrightblack grey RAL 7021126Miniwing13.32.31.43050.0060truetrue

1.16 €

1 4 Days M5PolyamidePolyamideStainless steelbrightblack grey RAL 7021127.5Miniwing13.32.31.43050.0070truetrue

1.16 €

1 4 Days M6PolyamidePolyamideStainless steelbrightnatural beech129Miniwing13.32.31.43050.0080truetrue

1.16 €

1 4 Days M6PolyamidePolyamideStainless steelbrightblack grey RAL 7021129Miniwing13.32.31.43050.0080truetrue

0.68 €

1 4 Days M4OtherBiopolymer--natural beech-6-------

Tech Support