Wing grips for hexagon socket screws (K0681) (K0681.0606)

Wing grips for hexagon socket screws (K0681) K0681.0606

Product Details:

Manufacturer part number: K0681.0606

Brand: KIPP

Price: 1.12

Delivery time: 4 Days


Technical Data:

Main colour: red mm

A=Handle length: 30 mm

D1: 13.5 mm

H=Height: 8 mm

for SK screw: M6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0681.0606

Part Number
K0681.0606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour
(mm)
A=Handle length
(mm)
D1
(mm)
H=Height
(mm)
for SK screw
(mm)

1.12 €

1 4 Days red3013.58M6

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic

This page is Wing grips for hexagon socket screws (K0681), part number K0681.0606.
You can find the detail information about specifications and dimensions on part number K0681.0606.

Variation of this product

Part Number
K0681.0506
K0681.060
K0681.0605
K0681.080
K0681.0805
K0681.0806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour
(mm)
A=Handle length
(mm)
D1
(mm)
H=Height
(mm)
for SK screw
(mm)

1.08 €

1 4 Days red26127M5

1.12 €

1 4 Days black3013.58M6

1.12 €

1 4 Days grey3013.58M6

1.47 €

1 4 Days black381710M8

1.47 €

1 4 Days grey381710M8

1.47 €

1 4 Days red381710M8

Tech Support