Wing grips one-sided with cap (K0608) (K0608.105)

Wing grips one-sided with cap (K0608) K0608.105

Product Details:

Manufacturer part number: K0608.105

Brand: KIPP

Price: 1.37

Delivery time: 4 Days


Technical Data:

Thread: M5

Steel code: -

Component material: Steel mm

Component colour: blue-passivated mm

Colour Cap: black grey RAL 7021 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0608.105

Part Number
K0608.105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Steel code Component material
(mm)
Component colour
(mm)
Colour Cap
(mm)
Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

1.37 €

1 4 Days M5-Steelblue-passivatedblack grey RAL 7021127.55.114245.820.810

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) K

This page is Wing grips one-sided with cap (K0608), part number K0608.105.
You can find the detail information about specifications and dimensions on part number K0608.105.

Variation of this product

Part Number
K0608.01057
K0608.0106
K0608.01065
K0608.1055
K0608.1056
K0608.1057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Steel code Component material
(mm)
Component colour
(mm)
Colour Cap
(mm)
Size
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

2.14 €

1 4 Days M51.4305Stainless steelbrightrape yellow RAL 1021127.55.114245.820.810

2.14 €

1 4 Days M61.4305Stainless steelbrightblack grey RAL 7021127.55.114245.820.810

2.14 €

1 4 Days M61.4305Stainless steelbrightlight grey RAL 7035127.55.114245.820.810

1.37 €

1 4 Days M5-Steelblue-passivatedlight grey RAL 7035127.55.114245.820.810

1.37 €

1 4 Days M5-Steelblue-passivatedtraffic red RAL 3020127.55.114245.820.810

1.37 €

1 4 Days M5-Steelblue-passivatedrape yellow RAL 1021127.55.114245.820.810

Tech Support