Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0608.10106
Part Number
|
---|
K0608.10106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material (mm) | Component colour (mm) | Size (mm) | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | H2 | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.00 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | bright | 1 | 27.5 | 5.1 | 14 | 22.1 | 5.8 | 20.8 | 10 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | D |
This page is Wing grips one-sided without cap (K0608), part number K0608.10106.
You can find the detail information about specifications and dimensions on part number K0608.10106.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Steel code
Component material(mm)
Component colour(mm)
Size(mm)
A=Handle length(mm)
B=Width(mm)
D2(mm)
H=Height(mm)
H1(Nm)
H2
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0608.10105 |
K0608.10208 |
K0608.10210 |
K0608.10904 |
K0608.10905 |
K0608.10906 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | Steel code | Component material (mm) | Component colour (mm) | Size (mm) | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | H2 | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.00 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | bright | 1 | 27.5 | 5.1 | 14 | 22.1 | 5.8 | 20.8 | 10 | ||
2.50 € | 1 | 4 Days | M8 | 1.4305 | Stainless steel | bright | 2 | 37.5 | 6.3 | 21 | 33.3 | 8.5 | 30.5 | 14 | ||
2.50 € | 1 | 4 Days | M10 | 1.4305 | Stainless steel | bright | 2 | 37.5 | 6.3 | 21 | 33.3 | 8.5 | 30.5 | 14 | ||
1.75 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | bright | 9 | 22 | 4.4 | 12 | 16.1 | 4.5 | 15.5 | 10 | ||
1.75 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | bright | 9 | 22 | 4.4 | 12 | 16.1 | 4.5 | 15.5 | 10 | ||
1.75 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | bright | 9 | 22 | 4.4 | 12 | 16.1 | 4.5 | 15.5 | 10 |