Wing grips tapped through (K0274) (K0274.1904)

Wing grips tapped through (K0274) K0274.1904

Product Details:

Manufacturer part number: K0274.1904

Brand: KIPP

Price: 1.14

Delivery time: 4 Days


Technical Data:

Thread: M4

Steel code: -

Component material: Steel mm

Surface finish component: blue-passivated mm

A=Handle length: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.1904

Part Number
K0274.1904
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Steel code Component material
(mm)
Surface finish component
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2

1.14 €

1 4 Days M4-Steelblue-passivated384.512188.516.1

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) D Form-Type(mm) tapped through thread

This page is Wing grips tapped through (K0274), part number K0274.1904.
You can find the detail information about specifications and dimensions on part number K0274.1904.

Variation of this product

Part Number
K0274.10208
K0274.10210
K0274.10904
K0274.10905
K0274.1905
K0274.1906
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Steel code Component material
(mm)
Surface finish component
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2

2.54 €

1 4 Days M81.4305Stainless steelbright7572135.61733.3

2.54 €

1 4 Days M101.4305Stainless steelbright7572135.61733.3

1.77 €

1 4 Days M41.4305Stainless steelbright384.512188.516.1

1.77 €

1 4 Days M51.4305Stainless steelbright384.512188.516.1

1.14 €

1 4 Days M5-Steelblue-passivated384.512188.516.1

1.14 €

1 4 Days M6-Steelblue-passivated384.512188.516.1

Tech Support