Wing grips with internal thread (K0783) (K0783.17510)

Wing grips with internal thread (K0783) K0783.17510

Product Details:

Manufacturer part number: K0783.17510

Brand: KIPP

Price: 3.91

Delivery time: 4 Days


Technical Data:

Thread: M10

Component material: Steel mm

Component colour: galvanised mm

A=Handle length: 76 mm

B=Width: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0783.17510

Part Number
K0783.17510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Component material
(mm)
Component colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(Nm)

3.91 €

1 4 Days M10Steelgalvanised76222238.514.5

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black
Form(mm) K T=thread depth(mm) 14

This page is Wing grips with internal thread (K0783), part number K0783.17510.
You can find the detail information about specifications and dimensions on part number K0783.17510.

Variation of this product

Part Number
K0783.15006
K0783.16008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Component material
(mm)
Component colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(Nm)

2.00 €

1 4 Days M6Brass-51151525.59.5

3.44 €

1 4 Days M8Steelgalvanised61.518183111.5

Tech Support