Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1313.2004X8
Part Number
|
---|
K1313.2004X8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | L1 (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.59 € | 1 | 4 Days | M4 | 20 | 4 | 10.8 | 19 | 5.3 | 8 | 7 | 0.45 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4404 | Main colour(mm) | polished |
---|
This page is Wing screws for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1313), part number K1313.2004X8.
You can find the detail information about specifications and dimensions on part number K1313.2004X8.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
A=Handle length(mm)
B=Width(mm)
D2(mm)
H=Height(mm)
H1(Nm)
L=thread length(mm)
L1(mm)
R(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1313.2105X10 |
K1313.2506X12 |
K1313.3308X16 |
K1313.4010X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Diameter d(mm) and/or Diameter | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | L1 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.35 € | 1 | 4 Days | M5 | 21 | 5 | 11.8 | 21 | 6 | 10 | 9 | 0.5 | ||
17.15 € | 1 | 4 Days | M6 | 25 | 6 | 14.2 | 25 | 7 | 12 | 11 | 0.55 | ||
23.00 € | 1 | 4 Days | M8 | 33 | 8 | 18 | 33 | 8.4 | 16 | 15 | 0.7 | ||
36.39 € | 1 | 4 Days | M10 | 40 | 10 | 22.3 | 40 | 10 | 20 | 19 | 0.8 |