Wing screws for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1313) (K1313.2004X8)

Wing screws for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1313) K1313.2004X8

Product Details:

Manufacturer part number: K1313.2004X8

Brand: KIPP

Price: 14.59

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M4

A=Handle length: 20 mm

B=Width: 4 mm

D2: 10.8 mm

H=Height: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1313.2004X8

Part Number
K1313.2004X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
L1
(mm)
R
(mm)

14.59 €

1 4 Days M420410.8195.3870.45

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4404 Main colour(mm) polished

This page is Wing screws for Hygienic USIT sealing and shim washer Freudenberg Process Seals (K1313), part number K1313.2004X8.
You can find the detail information about specifications and dimensions on part number K1313.2004X8.

Variation of this product

Part Number
K1313.2105X10
K1313.2506X12
K1313.3308X16
K1313.4010X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
L1
(mm)
R
(mm)

15.35 €

1 4 Days M521511.82161090.5

17.15 €

1 4 Days M625614.225712110.55

23.00 €

1 4 Days M833818338.416150.7

36.39 €

1 4 Days M10401022.3401020190.8

Tech Support