Manufacturer part number: K0409.01001111
Brand: KIPP
Price: 62.77 €
Delivery time: 4 Days
Main colour: orange RAL 2004
P=Pitch: 1 mm
Assembly position: 1
Count direction: 1
Indicator after one rotation: 001,0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0409.01001111
Part Number
|
---|
K0409.01001111 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm | |
---|---|---|---|---|---|---|---|---|---|---|---|
62.77 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 1 | 001,0 | 1 | 500 |
Loading...
Main material | Polyamide | Component material | Steel | B=Width(mm) | 31 |
---|---|---|---|---|---|
D=bore diameter(mm) | 14 | H=Height(mm) | 47 | L=Length(mm) | 33 |
This page is Position indicators (K0409), part number K0409.01001111.
You can find the detail information about specifications and dimensions on part number K0409.01001111.
Configure
Basic Attributes
Type
Main colour
P=Pitch(mm)
Assembly position
Count direction
Indicator after one rotation
Decimal point in position
Max. rpm
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0409.01001112 |
K0409.01001121 |
K0409.01001122 |
K0409.01001211 |
K0409.01001212 |
K0409.01001221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm |
---|---|---|---|---|---|---|---|---|---|---|---|
62.77 € | 1 | 4 Days | black | 1 | 1 | 1 | 001,0 | 1 | 500 | ||
62.77 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 2 | 001,0 | 1 | 500 | ||
62.77 € | 1 | 4 Days | black | 1 | 1 | 2 | 001,0 | 1 | 500 | ||
62.77 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 1 | 001,0 | 1 | 500 | ||
62.77 € | 1 | 4 Days | black | 1 | 2 | 1 | 001,0 | 1 | 500 | ||
62.77 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 2 | 001,0 | 1 | 500 |