Manufacturer part number: K0771.31
Brand: KIPP
Price: 213.72 €
Delivery time: 4 Days
Main colour: Orange
Assembly position: for horizontal spindle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0771.31
Main material | Plastic | Component material | Steel |
---|
This page is Position indicators not programmed (K0771), part number K0771.31.
You can find the detail information about specifications and dimensions on part number K0771.31.
Part Number |
---|
K0771.11 |
K0771.12 |
K0771.32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Assembly position |
---|---|---|---|---|---|---|
213.72 € | 1 | 4 Days | Orange | for horizontal spindle | ||
213.72 € | 1 | 4 Days | Black | for vertical spindle | ||
213.72 € | 1 | 4 Days | Black | for vertical spindle |