Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0411.09
B=Width(mm) | 38.8 | D=bore diameter(mm) | 30 | H=Height(mm) | 71 |
---|---|---|---|---|---|
L=Length(mm) | 48 |
This page is Software for position indicators (K0411), part number K0411.09.
You can find the detail information about specifications and dimensions on part number K0411.09.