Manufacturer part number: K1696.10400
Brand: KIPP
Price: 93.45 €
Delivery time: 4 Days
B=Width: 45 mm
B1: 38 mm
B2: 8 mm
B3: 36 mm
D=bore diameter: 5.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1696.10400
Part Number
|
---|
K1696.10400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D=bore diameter (mm) | H=Height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Travel S (mm) | SW=key width (mm) | Clamping force (kN) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.45 € | 1 | 4 Days | 45 | 38 | 8 | 36 | 5.2 | 10 | 6 | 3 | 5 | 33.5 | 30.5 | 15 | 1 | 6 | 4 | 10 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | B | Form-Type | without dowel pin |
This page is T-slot clamp with cam, Form B, without locating pin (K1696), part number K1696.10400.
You can find the detail information about specifications and dimensions on part number K1696.10400.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
B2(mm)
B3(mm)
D=bore diameter(mm)
H=Height(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
Travel S(mm)
SW=key width(mm)
Clamping force(kN)
Tightening torque max.(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1696.10600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D=bore diameter (mm) | H=Height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Travel S (mm) | SW=key width (mm) | Clamping force (kN) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.46 € | 1 | 4 Days | 70 | 60 | 12 | 55 | 8.2 | 15 | 9 | 5 | 7 | 50 | 46 | 22 | 2 | 10 | 6 | 27 |