Manufacturer part number: K1367.217X5000
Brand: KIPP
Price: 33.15 €
Delivery time: 4 Days
L=Length: 5000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1367.217X5000
Main material | PVC | Main colour | black | Form | C |
---|---|---|---|---|---|
Clamping range(mm) | 4.0-6.0 | Minimum bend radius(mm) | A=50 B=40 C=30 D=30 | B=Width(mm) | 11 |
H=Height(mm) | 15.8 |
This page is Edge protection profiles with steel retaining strip, Form C (K1367), part number K1367.217X5000.
You can find the detail information about specifications and dimensions on part number K1367.217X5000.
Part Number |
---|
K1367.217X10000 |
K1367.217X2000 |
K1367.217X20000 |
K1367.217X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) |
---|---|---|---|---|---|
63.76 € | 1 | 4 Days | 10000 | ||
14.77 € | 1 | 4 Days | 2000 | ||
116.66 € | 1 | 4 Days | 20000 | ||
277.78 € | 1 | 4 Days | 50000 |