Manufacturer part number: K1368.122X50000
Brand: KIPP
Price: 181.57 €
Delivery time: 4 Days
L=Length: 50000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1368.122X50000
Main material | EPDM | Component material | EPDM | Main colour | black |
---|---|---|---|---|---|
Form | B | Clamping range(mm) | 1.0-3.0 | Minimum bend radius(mm) | A=50 B=180 C=30 D=30 |
B=Width(mm) | 11 | H=Height(mm) | 22 | H1(mm) | 11 |
This page is Edge protection sealing profiles with integrated steel wire core, Form B (K1368), part number K1368.122X50000.
You can find the detail information about specifications and dimensions on part number K1368.122X50000.
Part Number |
---|
K1368.122X10000 |
K1368.122X2000 |
K1368.122X20000 |
K1368.122X5000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) |
---|---|---|---|---|---|
38.02 € | 1 | 4 Days | 10000 | ||
9.30 € | 1 | 4 Days | 2000 | ||
73.90 € | 1 | 4 Days | 20000 | ||
20.04 € | 1 | 4 Days | 5000 |