Wheels polyamide with injection-moulded tread (K1778) (K1778.15040)

Wheels polyamide with injection-moulded tread (K1778) K1778.15040

Product Details:

Manufacturer part number: K1778.15040

Brand: KIPP

Price: 33.89

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 150 mm

Wheel Width: 40 mm

Hole Diameter: 20 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1778.15040

Part Number
K1778.15040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

33.89 €

1 4 Days 150402060400

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing plain bearing

This page is Wheels polyamide with injection-moulded tread (K1778), part number K1778.15040.
You can find the detail information about specifications and dimensions on part number K1778.15040.

Variation of this product

Part Number
K1778.10035
K1778.12535
K1778.20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

19.23 €

1 4 Days 100351545200

30.89 €

1 4 Days 125351545250

63.18 €

1 4 Days 200502060700

Tech Support