Wheels rubber tyres on steel plate rims (K1776) (K1776.08025)

Wheels rubber tyres on steel plate rims (K1776) K1776.08025

Product Details:

Manufacturer part number: K1776.08025

Brand: KIPP

Price: 12.14

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 25 mm

Hole Diameter: 12 mm

Hub Width: 35 mm

Max. Load / Allowable Load: 50 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1776.08025

Part Number
K1776.08025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

12.14 €

1 4 Days 8025123550

Loading...

  1. 1

Basic information

Main material Rubber Wheel bearing roller bearing

This page is Wheels rubber tyres on steel plate rims (K1776), part number K1776.08025.
You can find the detail information about specifications and dimensions on part number K1776.08025.

Variation of this product

Part Number
K1776.10030
K1776.12538
K1776.14038
K1776.16040
K1776.18050
K1776.20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

13.88 €

1 4 Days 10030154570

16.72 €

1 4 Days 12537.51545100

18.89 €

1 4 Days 14037.51545115

24.37 €

1 4 Days 160402060135

29.81 €

1 4 Days 180502060170

31.75 €

1 4 Days 200502060205

Tech Support