Pins with split pin hole suitable for clevis (K1456) (K1456.005123)

Pins with split pin hole suitable for clevis (K1456) K1456.005123

Product Details:

Manufacturer part number: K1456.005123

Brand: KIPP

Price: 0.83

Delivery time: 4 Days


Technical Data:

Material: Steel

A: 12.3 mm

D1=Pin diameter: 5 mm

D3: 8 mm

D4: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1456.005123

Part Number
K1456.005123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D3
(mm)
D4
(mm)
K
(mm)
L
(mm)
Z1
(mm)
Z2
(mm)

0.83 €

1 4 Days Steel12.3581.21.51510.5

Loading...

  1. 1

This page is Pins with split pin hole suitable for clevis (K1456), part number K1456.005123.
You can find the detail information about specifications and dimensions on part number K1456.005123.

Variation of this product

Part Number
K1456.004100
K1456.006153
K1456.008195
K1456.010245
K1456.012295
K1456.014325
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D3
(mm)
D4
(mm)
K
(mm)
L
(mm)
Z1
(mm)
Z2
(mm)

0.94 €

1 4 Days Steel1046111210.5

0.84 €

1 4 Days Steel15.3691.61.5181.50.5

0.99 €

1 4 Days Steel19.5812222321

1.02 €

1 4 Days Steel24.510143.222921

1.45 €

1 4 Days Steel29.5121743352.51.5

1.54 €

1 4 Days Steel32.5141943402.51.5

Tech Support