Manufacturer part number: K1139.0408
Brand: KIPP
Price: 1.36 €
Delivery time: 4 Days
G: 8 mm
D1: 4 mm
L1: 18.5 mm
L2: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1139.0408
Material | Steel | Surface finish body | galvanised | Main colour | galvanised |
---|---|---|---|---|---|
Component material | Leaf spring steel |
This page is Snap-in pins for clevis joints DIN 71752 (K1139), part number K1139.0408.
You can find the detail information about specifications and dimensions on part number K1139.0408.
Configure
Basic Attributes
Type
G(mm)
D1(mm)
L1(mm)
L2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1139.0510 |
K1139.0612 |
K1139.0816 |
K1139.0832 |
K1139.1020 |
K1139.1040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | G (mm) | D1 (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|
1.01 € | 1 | 4 Days | 10 | 5 | 23 | 19 | ||
1.05 € | 1 | 4 Days | 12 | 6 | 28 | 23 | ||
1.25 € | 1 | 4 Days | 16 | 8 | 37 | 30 | ||
1.36 € | 1 | 4 Days | 32 | 8 | 52 | 46 | ||
1.68 € | 1 | 4 Days | 20 | 10 | 46 | 38 | ||
1.82 € | 1 | 4 Days | 40 | 10 | 66 | 58 |