Pneumatic push-pull clamps (K0094) (Part Numbers - CAD Download)

Pneumatic push-pull clamps (K0094)
· Pneumatic clamps are used as assembly and workholding fixtures

· Application sectors: machine construction, metal processing, woodworking, plastics industry

· Double-acting without end position damping

· Proximity reed switch included

· Automatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0094.0600
K0094.1200
K0094.2500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M R Travel S
(mm)
Clamping force F1
(N)
Retaining force F2
(N)
Thrust rod extended / Clamping force

409.34 €

1 4 Days 0.09602902536.5-5933.414.55.514533314130M8G1/825235060005mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,25mm/2350N

498.13 €

1 4 Days 0.2850380835417641218.520754355540M10G1/83211500120005mm/1200N, 10mm/1400N, 15mm/1650N, 20mm/1950N, 25mm/2300N, 27mm/2550N,29mm/3000N, 31mm/4300N, 32mm/11500N

724.32 €

1 4 Days 0.604547512454596542610.3255057710260M12G1/45014500250005mm/1400N, 10mm/1600N, 15mm/1750N, 20mm/2000N, 25mm/2100N, 30mm/2450N,35mm/2650N, 40mm/3250N, 45mm/4200N, 47mm/4900N, 49mm/7000N, 50mm/14500N

Loading...

  1. 1

Basic information

Main material Steel Form B Operating pressure(bar) 2 - 6

Tech Support