Toggle presses for pneumatic operation (K0096) (K0096.0600)

Toggle presses for pneumatic operation (K0096) K0096.0600

Product Details:

Manufacturer part number: K0096.0600

Brand: KIPP

Price: 494.40

Delivery time: 4 Days


Technical Data:

Air consumption per cycle: 0.09 dm³

Strokes per min. at 6 bar: 60 mm

A: 150 mm

A1: 95 mm

A2: 94 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0096.0600

Part Number
K0096.0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
R Travel S
(mm)
Retaining force F2
(N)
Thrust rod extended / Clamping force M Weight
(kg)
RoHS

494.40 €

1 4 Days 0.09601509594485210080914432307530G1/82560005mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,M8--

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Form A
Clamping force F1(N) see 05860 Operating pressure(bar) 2 - 6 Version 1 pneumatic
Item Toggle Press

This page is Toggle presses for pneumatic operation (K0096), part number K0096.0600.
You can find the detail information about specifications and dimensions on part number K0096.0600.

Variation of this product

Part Number
K0096.1200
K0096.2500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
R Travel S
(mm)
Retaining force F2
(N)
Thrust rod extended / Clamping force M Weight
(kg)
RoHS

703.75 €

1 4 Days 0.285019211511257631209511205754010040G1/832120005mm/1200N, 10mm/1400N, 15mm/1650N, 20mm/1950N, 25mm/2300N, 27mm/2550N,M10--

974.80 €

1 4 Days 0.6045238145142717915012511257485012160G1/450250005mm/1400N, 10mm/1600N, 15mm/1750N, 20mm/2000N, 25mm/2100N, 30mm/2450N,35mm/2650N, 40mm/3250N, 45mm/4200N, 47mm/4900N, 49mm/7000N, 50mm/14500NM1223.6000true

Tech Support