Square tube connectors four-way with tapped hole (K0624)

Square tube connectors four-way with tapped hole (K0624)
· Simple plug-in system without screws

· Can be dismantled and re-used multiple times

· Steel core galvanised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0624.125151210
K0624.130201210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
L
(mm)
L1
(mm)
Suitable for square tubes
(mm)

8.19 €

1 4 Days 252212248.525 x 25 x 1.5

8.49 €

1 4 Days 30261244730 x 30 x 2

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel

Tech Support