Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0622.1201512 |
K0622.1251512 |
K0622.1302012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | L (mm) | L1 (mm) | Suitable for square tubes (mm) | |
---|---|---|---|---|---|---|---|---|---|
8.06 € | 1 | 4 Days | 20 | 17 | 92 | 36 | 20 x 20 x 1.5 | ||
9.11 € | 1 | 4 Days | 25 | 22 | 129 | 52 | 25 x 25 x 1.5 | ||
9.43 € | 1 | 4 Days | 30 | 26 | 124 | 47 | 30 x 30 x 2 |
Loading...
Main material | Polyamide | Component material | Steel |
---|
Configure
Basic Attributes
A(mm)
A1(mm)
L(mm)
L1(mm)
Suitable for square tubes(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes