Square tube connectors straight (K0615)

Square tube connectors straight (K0615)
· Simple plug-in system without screws

· Can be dismantled and re-used multiple times

· Steel core galvanised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0615.1201512
K0615.1251512
K0615.1302012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
L
(mm)
L1
(mm)
S
(mm)
Suitable for square tubes
(mm)

1.74 €

1 4 Days 20179545520 x 20 x 1.5

2.23 €

1 4 Days 2522133542525 x 25 x 1.5

2.51 €

1 4 Days 3026122463030 x 30 x 2

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel

Tech Support